SLVAF40 July   2021 TPS2661

 

  1.   Trademarks
  2. 1Introduction
  3. 2Discrete Solution With PTC
  4. 3TPS26610 Advantages to a Typical Solution
    1. 3.1 BOM and Size Reduction
    2. 3.2 Burden Resistor and Power Dissipation
    3. 3.3 Voltage Drop
    4. 3.4 Signal Good
    5. 3.5 Additional TPS26610 Features
      1. 3.5.1 Miswiring
      2. 3.5.2 Surge
      3. 3.5.3 Current-Loop Test During Installation (Unpowered)
      4. 3.5.4 High Accuracy For Current Measurements
  5. 4Conclusion

Current-Loop Test During Installation (Unpowered)

Independent of the power state of the module, the current loop is closed as the TPS26610 can flow the current in both the powered and unpowered condition. This allows testing of the current loop during the installation.