SLVAF13 November   2020 LM5069 , TPS1663 , TPS2663

 

  1.   Trademarks
  2. 1Introduction
  3. 2Parallel Configuration
  4. 3Design Example
    1. 3.1 Design Requirements
    2. 3.2 Detailed Design Procedure
    3. 3.3 Performance Results
  5. 4Comparison With the Hot-Swap and ORing Controller Solution
  6. 5TPS16630 Parallel Circuit Configuration
  7. 6Conclusion
  8. 7References

Conclusion

The TPS2663 parallel configuration helps to scale up the circuit protection to higher current levels. This approach facilitates a reliable and space-efficient high-current protection solution with the inherent ability to meet Class-A system performance. The additional benefits of accurate current limiting and immunity to system transients with the TPS2663 device clearly outpaces the legacy hot-swap and ORing controllers based solutions.