SLVAEF0 September   2020  – MONTH  TPS92630-Q1 , TPS92638-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Supply Line Transients In Automotive Rear Lamp Applications
  4. 3Recommended Circuit For Device Enable Control
  5. 4Implementation Results
  6. 5Summary

Implementation Results

The application results with the recommended circuit implemented is shown in Figure 4-1. It can be seen that when V(supply) decreases to around 5 V, REF drops to 0 immediately, which indicates that the device is shut down.

GUID-20200713-CA0I-CZLG-R5PK-M0DWZ4S3WKHS-low.png Figure 4-1 Application Curve