SLUUDN8 July 2026 TMS320F28P550SJ , TMS320F28P650DK
Modern electrical systems demand high-precision metrology and comprehensive power quality (PQ) analyzes; both tasks that challenge conventional microcontrollers with real-time processing of complex waveforms and computationally intensive algorithms. This white paper introduces the advanced metrology software library architected for Texas Instruments' C2000™ real-time microcontrollers, specifically leveraging the integrated, 32-bit floating point unit (FPU32), trigonometric math unit (TMU), and inherent DSP capabilities of these microcontrollers to overcome these challenges. The library delivers a rich set of high-accuracy measurements—including true RMS voltage and current, multiphase active, reactive, and apparent power and energy, power factor, line frequency, sag and swell detection, and total harmonic distortion (THD) based on precise FFT—with all measurements performed using high-precision 32-bit floating-point arithmetic. TI's C2000 MCUs offer excellent performance with the efficient split-architecture of these devices, which separates time-critical background data accumulation (conceptually driven by ADC interrupts) from complex foreground calculations. This work highlights the exceptional performance and accuracy of C2000 MCUs for demanding metrology and PQ applications when compared to general-purpose MCUs (for example, native floating-point FFT execution and dedicated DSP instructions), and the distinct advantages of choosing TI's C2000 MCUs over general-purpose MCUs.