SLUUDN8 July   2026 TMS320F28P550SJ , TMS320F28P650DK

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Library Notice
  6. 3Library Architecture
    1. 3.1 Background Processing
    2. 3.2 Foreground Processing
    3. 3.3 Data Transfer Mechanism
  7. 4Metrology Calculations
  8. 5Configuration and Data Structures
  9. 6Calibration Module
  10. 7User Specific Configurations
    1. 7.1 Debug Mode
      1. 7.1.1 The Function of Debug Mode
      2. 7.1.2 How to Configure DEBUG Mode Parameters
    2. 7.2 ADC Mode
      1. 7.2.1 Using the On-Chip ADC
      2. 7.2.2 Two Point Calibration
        1. 7.2.2.1 Step 1 – Offset Calibration (Zero-Input Point)
        2. 7.2.2.2 Step 2 – Gain Calibration (Full-Scale Point)
      3. 7.2.3 Using an External ADC
    3. 7.3 Switching Between Modes
    4. 7.4 THD Algorithm Selection
      1. 7.4.1 Method 1 – Based on PLL (Default When the HARMONICS_SUPPORT Macro is Not Defined)
      2. 7.4.2 Method 2 – Goertzel DFT (When the HARMONICS_SUPPORT and USE_GOERTZEL_THD Macros are Both Defined)
      3. 7.4.3 Method 3 – 2048-Point Real FFT (When the HARMONICS_SUPPORT Macro is Defined But the USE_GOERTZEL_THD Macro is Not)
    5. 7.5 Topology Selection
    6. 7.6 Enable Features
    7. 7.7 System Parameters
    8. 7.8 Scaling Factors Per Phase
  11. 8Running the Example
    1. 8.1 Accessing the Parameters Per Phase
    2. 8.2 Accessing the Total System Measurements
    3. 8.3 Accessing the Phase Status Flags

Foreground Processing

Foreground processing operates at a lower frequency within the main application loop. The foreground tasks are triggered once the background process has accumulated a complete block of data. This layer handles the more computationally intensive calculations, including:

  • Retrieving Accumulated Data: Safely reading the consistent set of dot products and other relevant data logged by the background task.
  • Applying Calibration: Correcting the raw accumulated values using predetermined calibration coefficients to compensate for sensor inaccuracies and analog front-end variations.
  • Calculating Final Parameters: Computing the full suite of metrology parameters, such as RMS voltage and current, active, reactive, and apparent power, power factor, frequency, THD, and sag and swell events, using the calibrated data.
  • Energy Accumulation: Integrating power values over time to calculate energy consumption.
    • Updating results: Making the final, calibrated measurements available to the application for display, logging, or communication.