SLUUCO1 July 2022 BQ25172
The bill of materials is shown in the following table.
| Designator | Quantity | Manufacturer | Value | Description | Package Reference | Part Number | Manufacturer | Alternate Part Number1 | Alternate Manufacturer1 |
|---|---|---|---|---|---|---|---|---|---|
| !PCB? | 1 | Any | Printed Circuit Board | BMS033 | Any | ||||
| C1, C3 | 2 | MuRata | 1uF | CAP, CERM, 1 µF, 50 V,+/- 20%, X5R, AEC-Q200 Grade 3, 0603 | 0603 | GRT188R61H105ME13D | MuRata | ||
| C2, C4 | 2 | MuRata | 1uF | CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | GCM188R71C105KA64D | MuRata | ||
| D2 | 1 | Lite-On | Green | LED, Green, SMD | Body1.6x0.8mm | LTST-C193TGKT-5A | Lite-On | ||
| H1, H2, H3, H4 | 4 | 3M | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M | |||
| J1 | 1 | On-Shore Technology | Terminal Block, 3.5mm Pitch, 2x1, TH | 7.0x8.2x6.5mm | ED555/2DS | On-Shore Technology | |||
| J2 | 1 | On-Shore Technology | Terminal Block, 3.5mm Pitch, 4x1, TH | 14x8.2x6.5mm | ED555/4DS | On-Shore Technology | |||
| JP1, JP3, JP5, JP7 | 4 | Sullins Connector Solutions | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | PEC02SAAN | Sullins Connector Solutions | |||
| JP2, JP4, JP6 | 3 | Sullins Connector Solutions | Header, 100mil, 3x1, Tin, TH | Header, 3 PIN, 100mil, Tin | PEC03SAAN | Sullins Connector Solutions | |||
| LBL1 | 1 | Brady | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady | |||
| R1 | 1 | Yageo | 27.0k | RES, 27.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0727KL | Yageo | ||
| R2 | 1 | Yageo | 24.0k | RES, 24.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0724KL | Yageo | ||
| R3 | 1 | Yageo | 18.0k | RES, 18.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0718KL | Yageo | ||
| R4 | 1 | Yageo | 11.0k | RES, 11.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0711KL | Yageo | ||
| R5, R13 | 2 | Yageo | 6.20k | RES, 6.20 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-076K2L | Yageo | ||
| R6 | 1 | Yageo | 4.70k | RES, 4.70 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-074K7L | Yageo | ||
| R7 | 1 | Yageo | 3.60k | RES, 3.60 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-073K6L | Yageo | ||
| R8, R14 | 2 | Yageo | 0 | RES, 0, 5%, 0.1 W, 0603 | 0603 | RC0603JR-070RL | Yageo | ||
| R9, R18 | 2 | Bourns | 50k Ohm | Trimmer Potentiometer, Lead Sealed Type Multiturn PV37 Series, TH | 6.71x4.5mm | PV37W503C01B00 | Bourns | ||
| R10 | 1 | Yageo | 750 | RES, 750, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07750RL | Yageo | ||
| R11 | 1 | Yageo | 36.0k | RES, 36.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0736KL | Yageo | ||
| R12 | 1 | Yageo | 18.2k | RES, 18.2 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0718K2L | Yageo | ||
| R19, R22 | 2 | Bourns | 20k | Trimmer, 20k ohm, 0.25W, TH | 4.5x8x6.7mm | 3266W-1-203LF | Bourns | ||
| R20 | 1 | Vishay-Dale | 10.0k | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310K0FKEA | Vishay-Dale | ||
| R21 | 1 | Vishay-Dale | 301 | RES, 301, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603301RFKEA | Vishay-Dale | ||
| R24 | 1 | Yageo | 1.00k | RES, 1.00 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-071KL | Yageo | ||
| S1 | 1 | Grayhill | Switch, SPST 8Pos, Rocker, TH | 9.65X8X22.4mm | 76SB08ST | Grayhill | |||
| S2 | 1 | Grayhill | DIP Switch, SPST 4Pos, Slide, TH | DIP Switch, 4 Pos | 78B04ST | Grayhill | |||
| SH-JP1, SH-JP2, SH-JP3, SH-JP4, SH-JP5, SH-JP6, SH-JP7 | 7 | Samtec | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec | 969102-0000-DA | 3M |
| TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9, TP10, TP12, TP13, TP14 | 13 | Harwin | Test Lead clips and hooks, SMT | Test Point, Body 3.25x1.65mm | S1751-46 | Harwin | |||
| U1 | 1 | Texas Instruments | BQ25172DSG | WSON8 | BQ25172DSG | Texas Instruments | |||
| U2 | 1 | Texas Instruments | Automotive 150-mA high-voltage ultra-low-IQ low-dropout (LDO) linear regulator, DRV0006A (WSON-6) | DRV0006A | TPS7B8133QDRVRQ1 | Texas Instruments | Texas Instruments | ||
| C5 | 0 | AVX | 100pF | CAP, CERM, 100 pF, 50 V, +/- 1%, C0G/NP0, 0402 | 0402 | 04025A101FAT2A | AVX | ||
| C6 | 0 | MuRata | 1uF | CAP, CERM, 1 µF, 50 V,+/- 20%, X5R, AEC-Q200 Grade 3, 0603 | 0603 | GRT188R61H105ME13D | MuRata | ||
| C7 | 0 | MuRata | 1uF | CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | GCM188R71C105KA64D | MuRata | ||
| C8 | 0 | MuRata | 4700pF | CAP, CERM, 4700 pF, 50 V, +/- 10%, X5R, 0603 | 0603 | GRM188R61H472KA01D | MuRata | ||
| D1 | 0 | Lite-On | Green | LED, Green, SMD | Body1.6x0.8mm | LTST-C193TGKT-5A | Lite-On | ||
| FID1, FID2, FID3 | 0 | N/A | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A | |||
| JP8, JP9 | 0 | Sullins Connector Solutions | Header, 100mil, 3x1, Tin, TH | Header, 3 PIN, 100mil, Tin | PEC03SAAN | Sullins Connector Solutions | |||
| R15, R17 | 0 | Yageo America | 604k | RES, 604 k, 0.1%, 0.125 W, 0805 | 0805 | RT0805BRD07604KL | Yageo America | ||
| R16 | 0 | Bourns | 500 kOhms 0.25W, 1/4W PC Pins Through Hole Trimmer Potentiometer Cermet 12 Turn Top Adjustment | PTH_3 | PV37W504C01B00 | Bourns | |||
| R23 | 0 | Yageo | 1.00k | RES, 1.00 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-071KL | Yageo | ||
| R25 | 0 | Vishay-Dale | 10.0k | RES, 10.0 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310K0FKEA | Vishay-Dale | ||
| R26 | 0 | Vishay-Dale | 2.00k | RES, 2.00 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06032K00FKEA | Vishay-Dale | ||
| SH-JP8, SH-JP9 | 0 | Samtec | 1x2 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec | 969102-0000-DA | 3M |