SLUUCO1 July   2022

 

  1.   BQ25172EVM Evaluation Module
  2.   Trademarks
  3.   3
  4. 1Introduction
    1. 1.1 Printed Circuit Board Assembly
    2. 1.2 I/O Descriptions
  5. 2Test Summary
    1. 2.1 Equipment
    2. 2.2 Cautions
    3. 2.3 Test Instructions
  6. 3Board Layout, Schematic, and Bill of Materials
    1. 3.1 Board Layout
    2. 3.2 Schematic
    3. 3.3 Bill of Materials
  7. 4Revision History

Equipment

This section includes a list of supplies required to perform tests on this EVM.

  1. Battery simulator such as Keithley 2400 or equilvalent. A real NiMH battery may also be used.

  2. Power supply, 5V 1A input. Note that unit can operate up to 6.6V input.

  3. Voltage meter and current meter.