SLUUCJ0A November 2023 – October 2026 BQ76907
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | Current | Short Circuit in Discharge Protection Delay | H1 | 0x00 | 0x0A | 0x01 | Varying |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RSVD0_3 | RSVD0_2 | RSVD0_1 | RSVD0_0 | SCDDLY_3 | SCDDLY_2 | SCDDLY_1 | SCDDLY_0 |
Description: This parameter sets the Short Circuit in Discharge Protection delay
| Bit | Field | Default | Description |
|---|---|---|---|
| 3–0 | SCDDLY_3–SCDDLY_0 | 1 | This parameter sets the delay before the fault is triggered. 0 = Fastest 1 = 15µs 2 = 31µs 3 = 61µs 4 = 122µs 5 = 244µs 6 = 488µs 7 = 977µs 8 = 1953µs 9 = 3906µs 10 = 7797µs |