SLUUCJ0A November 2023 – October 2026 BQ76907
The BQ76907 device integrates a special hardware block that monitors if the LFO stops oscillating or deviates significantly in frequency versus the expected value. If this is detected, the device immediately transitions into SHUTDOWN mode if Settings:Configuration:Power Config[LFOWD] is set. This check operates in DEEPSLEEP mode as well as NORMAL and SLEEP modes.