SLUUCJ0A November 2023 – October 2026 BQ76907
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | Cell Voltage | Cell Overvoltage Protection Delay | U1 | 0 | 255 | 10 | ADSCAN intervals |
Description: This parameter sets the Cell Overvoltage Protection delay. Units are the number of ADSCAN measurements taken (timing depends on the measurement speed settings and can be longer in SLEEP mode) and can range from 1 to 255