SLUUCG5 November   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Adjusting the Output Voltage
      2. 1.2.2 Input and Output Capacitors
      3. 1.2.3 Loop Response Measurement
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  4. 3Board Layout
  5. 4Schematic
  6. 5List of Materials

Performance Specification

Table 1-2 provides a summary of the TPS628436-7-8EVM-167 performance specifications.

Table 1-2 Performance Specification Summary
SPECIFICATIONMINTYPMAXUNIT
Input voltage1.8

3.6

5.5V
Output voltage setpointSee Table 1-1V
Output current0See Table 1-1mA