SLUUCG5 November   2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Adjusting the Output Voltage
      2. 1.2.2 Input and Output Capacitors
      3. 1.2.3 Loop Response Measurement
  3. 2Setup
    1. 2.1 Input/Output Connector Descriptions
    2. 2.2 Setup
  4. 3Board Layout
  5. 4Schematic
  6. 5List of Materials

Modifications

The printed circuit board (PCB) for this EVM is designed to accommodate all the output voltage versions of this integrated circuit (IC). Extra input and output capacitors can also be added. Finally, the loop response of the IC can be measured by configuring the board.