SLUUCG5 November 2021
The TPS62843x is a family of synchronous, step-down converters in a 0.8-mm × 1.05-mm wafer chip-scale package (WCSP) with a 0.4-mm pitch. The BSR167 EVM contains three completely independent circuits, each for a different IC version. See Table 1-1 for a summary of the BSR167 EVMs.
The reference designator order is grouped by sub-circuit. Reference designators beginning with 1 (for example, R1x, J1x, C1x) are part of one sub-circuit. The second digit of each reference designator is the same for the same component in different sub-circuits. R11, R21, and R31, for example, refer to the same resistor in each sub-circuit.
| EVM Version | IC Installed | Output Voltage Setpoint | Output Voltage Setpoint Range | Output Current |
|---|---|---|---|---|
| TPS628436-7-8EVM167 (BSR167-001) | TPS628436 (U11) | 0.6 V | 0.4-0.8 V (adjustable) | 600 mA |
| TPS628437 (U21) | 0.9 V | 0.8-1.8 V (adjustable) | 600 mA | |
| TPS628438 (U31) | 1.8 V | 1.8-3.6 V (adjustable) | 600 mA |