SLUUCE8A February   2021  – October 2021 UCC25800-Q1

 

  1.   Trademarks
  2. 1 Description
  3. 2 Electrical Performance Specifications
  4. 3 Schematic Diagram
  5. 4 Description - How to Use
    1. 4.1 Typical Applications
    2. 4.2 Using the EVM with on-board Pre-regulator on Board
    3. 4.3 Using the EVM with an External DC Voltage Source
  6. 5 Test Setup
    1. 5.1 Test Setup Requirements
    2. 5.2 Test Setup Diagram
    3. 5.3 Test Points and Input / Output Terminals
  7. 6 Performance Data and Typical Characteristic Curves
    1. 6.1  Efficiency Result of the LLC Board with External DC Input Voltage
    2. 6.2  Efficiency Result of the LLC Board with Pre-regulator on Board
    3. 6.3  Efficiency Typical Results
    4. 6.4  Output Characteristics
    5. 6.5  Output Voltage Turn-on at Start Up
    6. 6.6  Output Ripple Voltage
    7. 6.7  Frequency Synchronized to External Signal
    8. 6.8  DIS-pin Enable and Dis-Enable
    9. 6.9  Load Transient Response
    10. 6.10 Switch-node Voltage and Current
    11. 6.11 Over-Current Limit and FLT-pin
    12. 6.12 CISPR-25 Class-5 Conducted EMI Test Result - Pass
    13. 6.13 Thermal Images at Full Load
  8. 7 Transformer Details
  9. 8 EVM Assembly and Layout
  10. 9 List of Materials
  11. 10Revision History

Test Setup Diagram

GUID-0B8F7A48-D5C7-4E56-B224-B9F2E0AE1014-low.pngFigure 5-1 UCC25800EVM-037 Test Setup Diagram