SLUUCE8A February   2021  – October 2021 UCC25800-Q1

 

  1.   Trademarks
  2. Description
  3. Electrical Performance Specifications
  4. Schematic Diagram
  5. Description - How to Use
    1. 4.1 Typical Applications
    2. 4.2 Using the EVM with on-board Pre-regulator on Board
    3. 4.3 Using the EVM with an External DC Voltage Source
  6. Test Setup
    1. 5.1 Test Setup Requirements
    2. 5.2 Test Setup Diagram
    3. 5.3 Test Points and Input / Output Terminals
  7. Performance Data and Typical Characteristic Curves
    1. 6.1  Efficiency Result of the LLC Board with External DC Input Voltage
    2. 6.2  Efficiency Result of the LLC Board with Pre-regulator on Board
    3. 6.3  Efficiency Typical Results
    4. 6.4  Output Characteristics
    5. 6.5  Output Voltage Turn-on at Start Up
    6. 6.6  Output Ripple Voltage
    7. 6.7  Frequency Synchronized to External Signal
    8. 6.8  DIS-pin Enable and Dis-Enable
    9. 6.9  Load Transient Response
    10. 6.10 Switch-node Voltage and Current
    11. 6.11 Over-Current Limit and FLT-pin
    12. 6.12 CISPR-25 Class-5 Conducted EMI Test Result - Pass
    13. 6.13 Thermal Images at Full Load
  8. Transformer Details
  9. EVM Assembly and Layout
  10. List of Materials
  11. 10Revision History

Electrical Performance Specifications

Table 2-1 UCC25800EVM-037 Electrical Performance Specifications(1)
PARAMETERTEST CONDITIONSMINNOMMAXUNIT
INPUT CHARACTERISTICS
VINInput voltage, DC

6

12

26

V

IIN

Input current at full loadVIN = 6 V

535

mA

VIN = 12 V

285

VIN = 26 V

140

OUTPUT CHARACTERISTICS
VOUT1Set-point, DCVIN = 6 to 26 V

17.93

18.10

18.27

V
IOUT1

Output current range

VIN = 6 to 26 V

0

85

mA

VOUT1

Load regulation

IOUT1 = IOUT2

No load to full load

-1.0

1.0

%

VOUT1

Pk-to-pk ripple

IOUT1 = IOUT2 at full load

50

mV

VOUT2Set-point, DCVIN = 6 to 26 V

-5.02

-4.98

-4.94

V

IOUT2Output current rangeVIN = 6 to 26 V

-85

0

mA

VOUT2Load regulationIOUT1 = IOUT2No load to full load

-1.0

1.0

%

VOUT2Pk-to-pk rippleIOUT1 = IOUT2at full load

35

mV

SYSTEMS CHARACTERISTICS

η

Efficiency, with pre-regulator

IOUT1 = IOUT2

VIN = 12 V, full load

59.3

%

ηEfficiency, without pre-regulatorIOUT1 = IOUT2

VIN = 15.6 V, full load

82.8

%

ηEfficiency, w/o pre-regulator and w/o output LDOIOUT1 = IOUT2

VIN = 15.6 V, full load

88.1

%

fSW

LLC Switching frequency

Normal operation

500

kHz

OCL

Output over-current limit

VIN = 6 to 26 V

100

mA

THOT

Max temperature on board

Ambient temperature TAMB = 25 °C

< 55

°C
VPOUT

Pre-regulator output voltage

VIN = 6 to 26 V

15.6

V

The performance listed in this table is achieved based on the test results from a single board.