SLUUCB4 June 2020
The TPS25980EVM eFuse Evaluation Board allows reference circuit evaluation of Texas Instruments (TI) TPS25980x eFuse. The TPS25980x device is 2.7 V to 24 V, 8 A eFuse with integrated 2.7 mOhm FET, programmable under voltage, over current, inrush current protection and configurable number of Auto-retries and Retry Delay features.