The cell voltage is buffered and
output on the BAT_SP and BAT_SN pins with a configurable offset during a low voltage
condition. This mode is known as buffer mode and it typically coincides with cell
undervoltage protection (CUV), but is separate for added flexibility. The default
voltage offset is 400
mV,
but can be changed through Batt Sense Config[BUF_REF_1][BUF_REF_0]. In
all other conditions, which
include
the buffer mode while the CHG FET is turned off, BAT_SN is connected to VSS and
BAT_SP is connected to BAT through separate low resistors that are
510
OΩ
or 200
Ω.
The default resistance for these low resistors (RLO) is 510
Ω,
but it can be changed through Batt Sense Config[RLO_SEL].
| Class |
Subclass |
Name |
Type |
Min |
Max |
Default |
Unit |
| Settings |
Batt Sense |
Batt Sense Config |
H1 |
0x00 |
0xFF |
0x02 |
Hex |
| RSVD |
RSVD |
RSVD |
RLO_SEL |
RSVD |
RSVD |
BUF_REF_1 |
BUF_REF_0 |
| RSVD (Bits
7–5):
Reserved. Do not use. |
|
|
|
| RLO_SEL (Bit
4): Resistance of low resistors (RLO) |
|
1 = |
200
Ω |
|
0 = |
510
Ω
(default) |
|
|
|
| RSVD (Bits
3–2):
Reserved. Do not use. |
|
|
|
| BUF_REF_1,
BUF_REF_0 (Bits
1–0):
Voltage offset of buffers |
| 1, 1 = |
600 mV |
| 1, 0 = |
400 mV (default) |
| 0, 1 = |
200 mV |
| 0, 0 = |
0 mV |
| Class |
Subclass |
Name |
Type |
Min |
Max |
Default |
Unit |
| Settings |
Batt Sense |
Batt Sense Options |
H1 |
0x00 |
0x01 |
0x00 |
Hex |
| RSVD |
RSVD |
RSVD |
RSVD |
RSVD |
RSVD |
RSVD |
XCHG_RLO |
| RSVD (Bits
7–1):
Reserved. Do not use. |
|
|
|
| XCHG_RLO
(Bit
0): Use RLO Mode when OperationStatusA()[XCHG] =
1 |
| 1 = |
Use RLO Mode when
OperationStatusA()[XCHG] = 1 |
| 0 = |
Use HIZ Mode when
OperationStatusA()[XCHG] = 1 (default) |