SLUUCA6 October 2021 BQ27Z746
This read-write command is only accessible if ManufacturingStatus()[CAL_EN] = 1 and the device is in UNSEALED or FULL ACCESS mode. When read, the command returns the first block of protector hardware registers to MACData(). This register block is the first part of the protector configuration image. When written, the command directly updates the first block of protector hardware registers to immediately affect device operation.
| Offset | Name | Description |
|---|---|---|
| 0-9 | RSVD | Reserved |
| 10 | CNT_SCD | Fault count for SCD |
| 11 | CNT_OCD | Fault count for OCD |
| 12 | CNT_OCC | Fault count for OCD |
| 13 | CNT_OVP_LSB | Fault count for OVP (LSB) |
| 14 | CNT_OVP_MSB | Fault count for OVP (MSB) |
| 15 | CNT_UVP | Fault count for UVP |
| 16 | CNT_IWAKE | Fault count for I-WAKE |
| 17 | CNT_BATS | Fault count for BDP, BCP, BDN, BCN |