SLUUC71 May 2021
Table 3-2 lists the connectors available on the TCAN1162EVM.
| Designator | Description | Function |
|---|---|---|
| J1 | Banana Jack | VSUP supply connection for EVM |
| J2 | Banana Jack | VIO supply connection for EVM |
| J3 | Banana Jack | Power return (GND) supply connection for EVM |
| J4 | 2x1 Header | Two-pin header for VSUP and GND connection |
| J5 | 2x1 Header | Two-pin header for VIO and GND connection |
| J7 | 6x1 Header | Pins 1 & 2 - GND
Pin 3 - CANH Pin 4 - CANL Pins 5 & 6 - GND |
| J10 | DSUB9 Connector | Pin 1 - No connect
Pin 2 - CANL Pin 3 - GND Pin 4 - No connect Pin 5 - High impedance connection to GND Pin 6 - GND Pin 7 - CANH Pin 8 - No connect Pin 9 - VSUP |
| J11 | 5x2 Header | Pins 2, 4, 6, 8, 10 - GND
Pin 1 - VIO Pin 3 - RXD Pin 5 - TXD Pin 7 - nSLP Pin 9 - TS |
| J13 | 2x1 Header | Pin 1 - CAN bus common-mode signal
Pin 2 - GND |
| J17 | 2x1 Header | Pin 1 - nRST pin
GND |