SLUUC71 May   2021

 

  1. 1Trademarks
  2. 2Introduction
    1. 2.1 Features
    2. 2.2 Description
  3. 3EVM Setup and Features Explained
    1. 3.1 Evaluation Equipment
    2. 3.2 Jumpers, and Test Points
    3. 3.3 Connectors
    4. 3.4 TS Indication
    5. 3.5 Mode Control
      1. 3.5.1 Wake Pushbutton
      2. 3.5.2 nSLP Pull-Up
    6. 3.6 TXD Input
    7. 3.7 RXD Output
    8. 3.8 INH Pull-Down
  4. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials

Evaluation Equipment

Use the following equipment to evaluate the performance of the TCAN1162 family:

  • Power supply capable of supplying the desired and/or necessary supply voltages
    • VIO can be supplied through the J2 banana jack.
    • VSUP can be supplied through the J3 banana jack.
  • An oscilloscope to observe any logic signal or CAN bus signal. Make sure to verify the voltage tolerance of the probes, as well as the impedance and capacitance. These can significantly affect what is seen on the oscilloscope screen.
  • A function generator capable of 0 V to 5 V, square wave with a frequency up to 2.5 MHz.
  • A multimeter to measure the LDO output voltage if the TCAN11623-Q1 or the TCAN11625-Q1 is being evaluated.