SLUUC03A February 2019 – December 2022
Table 7-1 presents the List of materials for TPS566235EVM-036.
| Designator | Quantity | Description | Part Number | Manufacturer |
|---|---|---|---|---|
| PCB | 1 | Printed Circuit Board | BSR036 | |
| C2, C3 | 2 | Capacitor, ceramic, 22 µF, 35 V, ±20%, X5R, 1206 | C3216X5R1V226M160AC | TDK |
| C4, C5, C11, C14 | 4 | Capacitor, ceramic, 0.1 µF, 50 V, ±10%, X7R, 0603 | C1608X7R1H104K080AA | TDK |
| C6, C7, C8 | 3 | Capacitor, ceramic, 22 µF, 10 V, ±10%, X7R, 1206 | GRM31CR71A226KE15L | MuRata |
| C12 | 1 | Capacitor, ceramic, 1 µF, 25 V, ±10%, X7R, 0603 | 06033C105KAT2A | AVX |
| D1 | 1 | Diode, Zener, 5.1 V, 500 mW, SOD-123 | MMSZ5231B-7-F | Diodes Inc. |
| H1, H2, H3, H4 | 4 | Bumpon, hemisphere, 0.44 X 0.20, clear | SJ-5303 (CLEAR) | 3M |
| J1, J2 | 2 | Terminal block, 5.08 mm, 2x1, brass, TH | ED120/2DS | On-Shore Technology |
| J3 | 1 | Header, 2.54mm, 3x2, gold, TH | 61300621121 | Wurth Elektronik |
| JP1 | 1 | Header, 100mil, 3x1, tin, TH | PEC03SAAN | Sullins Connector Solutions |
| L1 | 1 | Inductor, shielded drum core, WE-superflux200, 1 uH, 15 A, 0.0046 Ω, SMD |
744311100 | Wurth Elektronik |
| R1, R9 | 2 | Resistor, 0, 5%, 0.1 W, 0603 | RC0603JR-070RL | Yageo |
| R2 | 1 | Resistor, 49.9, 1%, 0.1 W, 0603 | CRCW060349R9FKEA | Vishay-Dale |
| R3 | 1 | Resistor, 15.0 k, 1%, 0.1 W, 0603 | CRCW060315K0FKEA | Vishay-Dale |
| R4, R5, R7, R10 | 4 | Resistor, 100 k, 1%, 0.1 W, 0603 | RC0603FR-07100KL | Yageo |
| R8 | 1 | Resistor, 20.0 k, 1%, 0.1 W, 0603 | CRCW060320K0FKEA | Vishay-Dale |
| SH-JP1, SH-JP2 | 2 | Shunt, 100mil, gold plated, black | SNT-100-BK-G | Samtec |
| TP1, TP3, TP7, TP14 | 4 | Terminal, turret, TH, triple | 1598-2 | Keystone |
| TP2, TP5, TP6, TP9, TP10, TP11, TP12, TP15 |
8 | Test point, miniature, red, TH | 5000 | Keystone |
| TP4, TP8, TP13, TP16 | 4 | Test point, miniature, black, TH | 5001 | Keystone |
| U1 | 1 | 4.5-V to 18-V, 6-A synchronous buck converter | TPS566235RJNR | Texas Instruments |
| C1 | 0 | Capacitor, ceramic, 22 µF, 35 V, ±20%, X5R, 1206 | C3216X5R1V226M160AC | TDK |
| C9, C10 | 0 | Capacitor, ceramic, 22 µF, 10 V, ±10%, X7R, 1206 | GRM31CR71A226KE15L | MuRata |
| C13 | 0 | Capacitor, ceramic, 100 pF, 100 V, ±5%, C0G/NP0, 0603 | GRM1885C2A101JA01D | MuRata |
| R6 | 0 | Resistor, 0, 5%, 0.1 W, 0603 | RC0603JR-070RL | Yageo |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount |