SLUUC03A February 2019 – December 2022
Figure 6-5 and Figure 6-6 show load transient response at 12-V input and 1.05-V output. The loading step slew rate is 2.5 A/uS.
Figure 6-5 Load Transient Response from 0
A to 6 A with R6 = 0 Ω and C13 = 100 pF
Figure 6-6 Load Transient Response from
1.2 A to 4.8 A with R6 = 0 Ω and C13 = 100 pF