SLUUC03A February 2019 – December 2022
TPS566235 has a MODE pin to select 3 different operation mode at light load. The device reads the voltage on MODE pin during start-up and latches onto one of the MODE options listed below in Table 3-1.
| VMODE | RECOMMENDED MODE RESISTOR RM | OPERATION MODE |
|---|---|---|
| 0 - 0.3 V | 0 Ω | Eco-Mode |
| 0.3 V - 1.2 V | 100 kΩ - 150 kΩ | Out-of-Audio (OOA) |
| > 1.2 V | Connected to VCC pin (recommend) or > 400 kΩ | Forced CCM (FCCM) |
Changing the position of jumper on J3 can modify MODE pin configuration before power on.