SLUUBW2 November   2020

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Typical Application
  3. 2TPS92633Q1EVM Description
    1. 2.1 TPS92633Q1EVM Board
    2. 2.2 Connector Map
    3. 2.3 Jumper Map
  4. 3Test Setup
  5. 4Schematic, Bill of Materials and Layout
    1. 4.1 Schematic
    2. 4.2 Bill of Materials (BOM)
    3. 4.3 Layout
  6.   Revision History

Features

The EVM has the following features:

  1. LED short/open and single LED short detection and auto-recover
  2. Open fault mask during dropout mode
  3. Thermal sharing with external resistor when supply voltage is high
  4. Off-board bin resistor can be used to set the output current