SLUUBW2 November 2020
The TPS92633Q1EVM helps designers evaluate the operation and performance of the TPS92633-Q1, a linear triple-channels LED driver with full LED diagnostic for automotive lighting applications. For linear LED drivers used in automotive lighting end equimpent, thermal and off-board driving are two design challenges. TPS92633-Q1 can help designers to easily deal with those challenges and TPS92633Q1EVM could help to validate those features.