SLUUBV2 May   2018 BQ34Z100-G1

 

  1.   Trademarks
  2.   bq34z100-G1 Out-of-Box Quick Start Guide
    1. 1 Introduction
    2. 2 Required Materials
    3. 3 Download and Installation
      1. 3.1 Battery Management Studio (bqStudio) Software
      2. 3.2 EV2400 Communications Interface
      3. 3.3 EV2400 Firmware Updater Installation
      4. 3.4 Updating the EV2400 Firmware
    4. 4 EVM Configuration
      1. 4.1 Jumper Configuration
      2. 4.2 External Connections
    5. 5 EVM Bring-Up
    6. 6 Next Steps

External Connections

With the Power Supply set to 0 V, connect the external components, as described in the following steps and as shown in Fig. 4.

  1. Connect one end of the keyed 4 wire I2C cable included with the bq34z100 EVM to J7 on the bq34z100 EVM.
  2. Connect the other end of the keyed 4 wire I2C cable included with the bq34z100 EVM to PORT 2 on the EV2400.
  3. Connect a Power Supply set to 0 V between the BAT+ and BAT- terminals of TB3 on the bq34z100 EVM.
  4. Connect one end of the USB cable to the PC and the other end of the USB cable to the EV2400.