SLUUBV2 May   2018 BQ34Z100-G1

 

  1.   Trademarks
  2.   bq34z100-G1 Out-of-Box Quick Start Guide
    1. 1 Introduction
    2. 2 Required Materials
    3. 3 Download and Installation
      1. 3.1 Battery Management Studio (bqStudio) Software
      2. 3.2 EV2400 Communications Interface
      3. 3.3 EV2400 Firmware Updater Installation
      4. 3.4 Updating the EV2400 Firmware
    4. 4 EVM Configuration
      1. 4.1 Jumper Configuration
      2. 4.2 External Connections
    5. 5 EVM Bring-Up
    6. 6 Next Steps

EVM Bring-Up

With the device configured and connected as described in Section 4, and as shown in Fig. 4, perform the following steps to bring-up the bq34z100 EVM, thereby enabling communication between bqStudio on the PC and the bq34z100-G1 on the bq34z100 EVM.

  1. Increase the voltage on the Power Supply from 0 V to 4 V.
  2. Launch bqStudio. bqStudio should auto detect the bq34z100-G1 gauge and display data from the bq34z100-G1 gauge.