SLUUBT7B July 2018 – July 2021 TPS563231
| DES | QTY | DESCRIPTION | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | BSR032 | Any |
| C1, C4,C7 | 3 | Capacitor, ceramic, 0.1 µF, 25V, ±10%, X7R, 0603 | GRM188R71E10 4KA01D | MuRata |
| C2, C3 | 2 | Capacitor, ceramic, 10 µF, 25V, ±10%, X7R, 1210 | GRM32DR71E106KA12L | MuRata |
| C5 | 1 | Capacitor, ceramic, 22 µF, 10V, ±10%, X7R, 1210 | GRM32ER71A22 6ME20L | MuRata |
| C6 | 1 | Capacitor, ceramic, 10 µF, 10 V, ±10%, X7R, 1210 | GRM32DR71A10 6KA01L | MuRata |
| C10 | 1 | Capacitor, aluminum, 100 µF, 25 V, ±20%, 0.13 ohm, TH | UBT1E101MPD1 TD | Nichicon |
| J1, J2 | 2 | Terminal block, 5.08 mm, 2 x 1, Brass, TH | ED120/2DS | On-Shore Technology |
| JP1 | 1 | Header, 100 mil, 2 x 1, tin, TH | PEC02SAAN | Sullins Connector Solutions |
| L1 | 1 | Inductor, shielded drum core, powdered iron, 3.3 µH, 6 A, 0.019 Ω, SMD | 74437349033 | Wurth Elektronik |
| LBL1 | 1 | Thermal transfer printable labels, 0.650" W x 0.200" H - 10,000 per roll | THT-14-423-10 | Brady |
| R1 | 1 | Resistor, 20 kΩ, 5%, 0.1 W, 0603 | CRCW060320K0 JNEA | Vishay-Dale |
| R3 | 1 | Resistor, 51 Ω, 5%, 0.1 W, 0603 | CRCW060351R0 JNEA | Vishay-Dale |
| R5 | 1 | Resistor, 45.3 kΩ, 1%, 0.1 W, 0603 | CRCW060345K3 FKEA | Vishay-Dale |
| R6 | 1 | Resistor, 10.0 kΩ, 1%, 0.1 W, 0603 | CRCW060310K0 FKEA | Vishay-Dale |
| SH-JP1 | 1 | Shunt, 100 mil, gold plated, black | SNT-100-BK-G | Samtec |
| TP1, TP2, TP10, TP11 | 4 | Terminal, turret, TH, double | 1502-2 | Keystone |
| TP3, TP6, TP7, TP8, TP9 | 5 | Test point, miniature, red, TH | 5000 | Keystone |
| TP4, TP5, TP12, TP13 | 4 | Test point, miniature, black, TH | 5001 | Keystone |
| U1 | 1 | 4.5-V to 17-V, 3-A 600 kHz PFM Synchronous Step- Down Converter, DRL0006A (SOT-OTHER-6) | TPS563231DRLR | Texas Instruments |
| C8 | 0 | Capacitor, ceramic, 100 pF, 50 V, ±5%, C0G/NP0, 0603 | GRM1885C1H10 1JA01D | MuRata |
| C9 | 0 | Capacitor, ceramic, 0.01 µF, 50 V, ±10%, X7R, 0603 | GRM188R71H10 3KA01D | MuRata |
| R2 | 0 | Resistor, 10 kΩ, 5%, 0.1 W, 0603 | CRCW060310K0 JNEA | Vishay-Dale |
| R4 | 0 | Resistor, 0 Ω, 5%, 0.1W, 0603 | ERJ-3GEY0R00V | Panasonic |