SLUUBT7B July 2018 – July 2021
A summary of the TPS563231EVM-032 performance specifications is provided in Table 2-1. Specifications are given for an input voltage of VIN = 12 V and an output voltage of 3.3 V, unless otherwise noted. The ambient temperature is 25°C for all measurement, unless otherwise noted.
| SPECIFICATIONS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Input voltage range (VIN) | 4.5 | 12 | 17 | V | ||
| CH1 | Output voltage | 3.3 | V | |||
| Operating frequency | VIN = 12 V, IO = 3 A | 600 | kHz | |||
| Output current range | 0 | 3 | A | |||
| Over current limit | VIN = 12 V, LO = 3.3 µH | A | ||||
| Output ripple voltage | VIN = 12 V, IO = 3 A | 15 | mVPP | |||