SLUUAQ0C October 2013 – November 2021
The EVM components list according to the schematic shown in Figure 4-1.
| DESIGNATOR | QTY | VALUE | DESCRIPTION | PACKAGE REF. | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|---|---|
| C1–C4 | 4 | 22 μF | Capacitor, Ceramic, 25 V, X5R, 10% | 1206 | GRM31CR61E226KE15L | Murata |
| C5 | 1 | 0.1 μF | CAP CER 0.1 μF 25 V 10% X5R 0402 | 0402 | GRM155R61E104KA87D | Murata |
| C6, C10–C14, C19, C21–C23 | 10 | 22 μF | Capacitor, Ceramic, 6.3 V, X5R, 20% | 1206 | GRM31CR60J226KE19L | Murata |
| C7 | 1 | 0.1 μF | CAP CER 0.1 μF 50 V 10% X7R 0603 | 0603 | GRM188R71H104KA93D | Murata |
| C8 | 1 | 470 pF | CAP CER 470 pF 50 V 10% X7R 0603 | 0603 | GRM188R71H471KA01D | Murata |
| C9, C17 | 0 | Open | Capacitor, Ceramic, 50 V, X7R, 10% | 0603 | Std | Std |
| C15, C16, C24, C27 | 0 | Open | Capacitor, POSCAP, SMT, 2.5 V, 330 μF, 8 mΩ | 7343(D) | 2R5TPE330M9 or 6TPE330MIL | Sanyo |
| C18, C20, C25, C26 | 4 | 1 μF | CAP CER 1 μF 16 V 10% X7R 0603 | 0603 | GRM188R71C105KA12J | Murata |
| FID1–FID6 | 0 | Fiducial mark. There is nothing to buy or mount. | Fiducial | N/A | N/A | |
| J1, J3 | 2 | ED120/2DS | Terminal Block, 2-pin, 15 A, 5.1 mm | 0.40 × 0.35 inch | ED120/2DS | OST |
| J2 | 1 | PEC02SAAN | Header, Male 2-pin, 100mil spacing, | 0.100 inch × 2 | PEC02SAAN | Sullins |
| J4–J6 | 3 | PEC05DAAN | Header, Male 2 × 5-pin, 100mil spacing | 0.100 inch × 5 × 2 | PEC05DAAN | Sullins |
| J7 | 1 | ED555/2DS | Terminal Block, 2-pin, 6 A, 3.5 mm | 0.27 × 0.25 inch | ED555/2DS | OST |
| L1 | 1 | 1.0 μH | Inductor, Power Chokes SMD | 6.6 × 7.1 mm | PIMB065T-1R0MS | Cyntec |
| L1A | 0 | DNP | Inductor, High Frequency Power, ±15% | 0.283 × 0.433 inch | 69P987xN | Vitec |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W × 0.200" H - 10,000 per roll | PCB Label 0.650"H × 0.200"W | THT-14-423-10 | Brady | |
| R1, R2 | 2 | 100 k | RES, 100 k Ω, 1%, 0.1W, 0603 | 0603 | CRCW0603100KFKEA | Vishay-Dale |
| R3 | 1 | 1.00 k | RES, 1.00 k Ω, 1%, 0.1 W, 0603 | 0603 | CRCW06031K00FKEA | Vishay-Dale |
| R4 | 1 | 300 k | RES, 300 k Ω, 1%, 0.1 W, 0603 | 0603 | RC0603FR-07300KL | Yageo America |
| R5, R8, R14, R15, R19 | 5 | 0 | RES, 0 Ω, 5%, 0.1W, 0603 | 0603 | CRCW06030000Z0EA | Vishay-Dale |
| R6 | 1 | 200 k | RES, 200 k Ω, 1%, 0.1 W, 0603 | 0603 | CRCW0603200KFKEA | Vishay-Dale |
| R7 | 0 | Open | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
| R9 | 1 | 3.01 | RES, 3.01 Ω, 1%, 0.125W, 0805 | 0805 | CRCW08053R01FKEA | Vishay-Dale |
| R10 | 1 | 39.2 k | RES, 39.2 k Ω, 1%, 0.1W, 0603 | 0603 | RC0603FR-0739K2L | Yageo America |
| R11 | 1 | 20.0 k | RES, 20.0 k Ω, 1%, 0.1W, 0603 | 0603 | CRCW060320K0FKEA | Vishay-Dale |
| R12, R13 | 2 | 150 k | RES, 150 k Ω, 1%, 0.1 W, 0603 | 0603 | CRCW0603150KFKEA | Vishay-Dale |
| R16 | 1 | 1 | RES, 1.00 Ω, 1%, 0.1 W, 0603 | 0603 | CRCW06031R00FKEA | Vishay-Dale |
| R20, R21 | 2 | 10.0 k | RES, 10.0 k Ω, 1%, 0.1 W, 0603 | 0603 | CRCW060310K0FKEA | Vishay-Dale |
| R22 | 1 | 10 | RES, 10.0 Ω, 1%, 0.1 W, 0603 | 0603 | CRCW060310R0FKEA | Vishay-Dale |
| TP1–TP3, TP5–TP8, TP10–TP15 | 13 | 5000 | Test Point, Red, Thru Hole Color Keyed | 0.100 × 0.100 inch | 5000 | Keystone |
| TP4, TP9 | 2 | 5001 | Test Point, Black, Thru Hole Color Keyed | 0.100 × 0.100 inch | 5001 | Keystone |
| U1 | 1 | TPS53513RVE | IC, High Performance, 8-A Single Sync. Step-Down Converter | TPS53513RVE |