SLUU070A December   2001  – June 2021

 

  1.   Trademarks
  2. 1Features
  3. 2Description
  4. 3Feedback Considerations
    1. 3.1 Error Amplifier
    2. 3.2 Open-Loop Small Signal AC Model
      1. 3.2.1 Open-Loop Small Signal AC Model
  5. 4Operating Instructions
    1. 4.1 Connect a DC Power Supply to Terminal TB1
    2. 4.2 Connect the Load to TB2
    3. 4.3 Place a Jumper on CB2
      1. 4.3.1 Placing a Jumper on CB1 is Optional
    4. 4.4 Turn on the Electronic Load
    5. 4.5 Turn on the Input Power Supply
    6. 4.6 Shut Down the Converter
  6. 5Evaluation Module Layouts
  7. 6Evalulation Module Components
  8. 7References
  9. 8Revision History

Features

The TPS62102 Low-Power High-Efficiency Buck Converter includes:

  • 2.5-V to 9-V input range
  • 0.8-V to 8-V output range
  • Dual auto mode for high efficiency at light loads
  • Externally synchornizable
  • 0% to 100% duty cycle
  • BICMOS for low quiescient, standby, and shutdown currents
  • 8-pin SOIC (D) package