SLUU070A December 2001 – June 2021
| Description | Reference | Qty | Value/TypeNumber | Manufacturer | PartNumber |
|---|---|---|---|---|---|
| Capacitors | C1 | 1 | 100mF,±20%,25 V, electrolytic | Panasonic–ECG | ECE–V1EA101UP |
| C2 | 1 | 1.0mF,+80%/–20%, 25 V, ceramic, Y5V | Panasonic–ECG | ECJ–3YF1E105Z | |
| C3,C5, C7 | 0 | Forevaluation use only | |||
| C4 | 1 | 1.0nF, ±10%,X7R, 50 V, ceramic | PhycompUSA, Inc. | 12062R102K9B20D | |
| C6 | 1 | 10mF,±10%,X7R, 10 V, ceramic | Taiyo Yuden | LMK325BJ106MN | |
| C8 | 1 | 100 pF, ±5%, 50 V, NPO ceramic | PhycompUSA, Inc. | 1206CG101J9B200 | |
| Diodes | D1 | 1 | 100mA, Shottky diode | Panasonic– SSG | MA3X786 |
| Jumpers | CB1,CB2 | 2 | 100mil, 3-terminal, strip–line SIP socket | AriesElectronics | 12–0511–10 |
| Inductors | L1 | 1 | 15mH,inductor | CoilCraft | DT1608–153 |
| Resistors | R1 | 1 | 30.1kW,±1%,metal film resistor, 1/8W | Panasonic–ECG | ERJ–8ENF3012V |
| R2 | 0 | Forevaluation use only | |||
| R3 | 1 | 0kW,±1%,metal film resistor, 1/8W | PhycompUSA, Inc. | 9C12063A0R00FKHFT | |
| R4 | 1 | 35.7kW,±1%,metal film resistor, 1/8W | Panasonic–ECG | ERJ–8ENF3572V | |
| R5 | 1 | 113kW,±1%,metal film resistor, 1/8W | Panasonic–ECG | ERJ–8ENF1133V | |
| R6 | 1 | 1.0kW,±5%,metal film resistor, 1/8W | ERJ–8GEYJ102V | ||
| Terminal Blocks | TB1,TB2 | 2 | 2–positionterminal block connector | Weidmuller | 171602 |
| ICs | U1 | 1 | Low-powersynchronous buck controller | TI | TPS62102DR |
| PCBs | n/a | 1 | Printedcircuit board, FR4, 2 oz., 2.800” x 1.500” x 0.063” | n/a | SLUP055 |