SLUU070A December   2001  – June 2021

 

  1.   Trademarks
  2. 1Features
  3. 2Description
  4. 3Feedback Considerations
    1. 3.1 Error Amplifier
    2. 3.2 Open-Loop Small Signal AC Model
      1. 3.2.1 Open-Loop Small Signal AC Model
  5. 4Operating Instructions
    1. 4.1 Connect a DC Power Supply to Terminal TB1
    2. 4.2 Connect the Load to TB2
    3. 4.3 Place a Jumper on CB2
      1. 4.3.1 Placing a Jumper on CB1 is Optional
    4. 4.4 Turn on the Electronic Load
    5. 4.5 Turn on the Input Power Supply
    6. 4.6 Shut Down the Converter
  6. 5Evaluation Module Layouts
  7. 6Evalulation Module Components
  8. 7References
  9. 8Revision History

Placing a Jumper on CB1 is Optional

  • A jumper from pin 1 to pin 2 sets MODE high, forcing the converter into the constant-frequency, heavy-load mode.
  • A jumper from pin 2 to pin 3 sets MODE low, forcing the converter into the pulsed-variable low power mode.
  • Letting MODE float, not using a jumper on CB1, allows the converter to operate in auto-mode, the output load detector circuitry determines if the converter should be running inthe constant-frequency or pulsed-variable frequency mode.