SLUSDD4B April 2019 – December 2020
PRODUCTION DATA
See Table 8-1 for parameter values.
| PARAMETER | SPECIFICATIONS |
|---|---|
| Input Power Supply | 20 to 40 VDC |
| Output Voltage | 5 VDC |
| Output Current | 0 to 10 A |
| Output Current Pre-load | 100 mA |
| Operating Temperature | 25°C |
| Switching Frequency of UC1843B-SP | 200 kHz |
| Peak Input Current Limit | 12 A |
| Bandwidth | ~4 kHz |
| Phase Margin | ~80° |