SLUSDD4B April 2019 – December 2020
PRODUCTION DATA
| PIN | I/O | DESCRIPTION | |||
|---|---|---|---|---|---|
| NAME | NO. | ||||
| Comp | 1 | I | Error amplifier output. | ||
| VFB | 2 | I | Voltage feedback input to error amplifier. | ||
| ISENSE | 3 | I | Current sense comparator input pin. | ||
| RT/CT | 4 | I | RC time constant input to oscillator. | ||
| NC | 5, 6 | — | No connect. | ||
| Gnd | 7 | — | Ground. | ||
| Output | 8 | O | Regulated output. | ||
| VCC | 9 | — | Unregulated supply voltage. | ||
| VREF | 10 | O | 5-V internally generated reference. | ||
| DIE THICKNESS | BACKSIDE FINISH | BACKSIDE POTENTIAL | BOND PAD METALLIZATION COMPOSITION | BOND PAD THICKNESS |
|---|---|---|---|---|
| 15 mils | Backgrind Si - Finish | Ground | AlCu | 2000 nm |
Figure 5-2 UC1843B-SP Bare Die Pin Number
Locations| DESCRIPTION | PAD NUMBER | X MIN | Y MIN | X MAX | Y MAX |
|---|---|---|---|---|---|
| COMP | 1 | 55.88 | 1935.458 | 170.181 | 2052.3 |
| VFB | 2 | 55.88 | 1651.829 | 170.181 | 1768.671 |
|
ISENSE |
3 |
55.88 |
925.028 |
170.181 |
1041.87 |
|
Rt/Ct |
4 |
55.88 |
481.858 |
170.181 |
598.7 |
|
N/C |
5 |
165.623 |
74.746 |
279.925 |
191.588 |
|
N/C |
6 |
343.425 |
74.746 |
457.726 |
191.588 |
|
N/C |
7 |
521.227 |
74.746 |
635.528 |
191.588 |
|
N/C |
8 |
704.109 |
74.746 |
818.41 |
191.588 |
|
N/C |
9 |
881.91 |
74.746 |
996.211 |
191.588 |
|
N/C |
10 |
1062.932 |
74.746 |
1177.234 |
191.588 |
|
GND |
11 |
1662.756 |
384.359 |
1777.057 |
501.201 |
|
GND |
12 |
1449.69 |
481.858 |
1563.991 |
598.7 |
|
OUTPUT |
13 |
1620.685 |
889.041 |
1734.986 |
1005.883 |
|
VCC |
14 |
1620.685 |
1172.67 |
1734.986 |
1289.512 |
|
VCC |
15 |
1620.685 |
1358.803 |
1734.986 |
1475.644 |
|
VREF |
16 |
1620.685 |
1731.066 |
1734.986 |
1847.907 |
|
N/C |
17 |
1523.03 |
2254.009 |
1637.331 |
2370.85 |
|
N/C |
18 |
1345.228 |
2254.009 |
1459.529 |
2370.85 |
|
N/C |
19 |
1162.346 |
2254.009 |
1276.647 |
2370.85 |
|
N/C |
20 |
984.544 |
2254.009 |
1098.846 |
2370.85 |
|
N/C |
21 |
806.742 |
2254.009 |
921.043 |
2370.85 |