SLUSD37E October 2017 – November 2019
PRODUCTION DATA.
For this design example, use the parameters listed in the table below as the input parameters.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS | |
---|---|---|---|---|---|---|
INPUT CHARACTERISTICS | ||||||
AC Voltage range | 85 | 265 | VAC | |||
AC Voltage frequency | 47 | 63 | Hz | |||
OUTPUT CHARACTERISTICS | ||||||
Output Power, POutMax | 85 VAC to 265 VAC | 165 | W |