SLUSD37E October 2017 – November 2019
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VCC | -0.5 | 36 | V |
ZCD/CS | -0.5 | 7 | ||
VOSNS | -0.5 | 7 | ||
Output voltage | COMP | -0.5 | 7 | V |
DRV | -0.3 | 20 | ||
Junction temperature range | TJ | -40 | 150 | °C |
Storage temperature range, Tstg | Tstg | -65 | 150 | |
Lead temperature | Soldering, 10 second | 300 | ||
Reflow | 260 |