SLUP413A May   2024  – April 2026 TPS53689T

 

  1.   1
  2.   Abstract
  3. Introduction
  4. Converter Transient Response
  5. Magnetics
  6. TLVR Topology Operating Principles
    1. 4.1 Steady-State Operation
    2. 4.2 Load Transient Step-Up
    3. 4.3 Load Transient Step-Down
    4. 4.4 LC Inductor Selection
    5. 4.5 Steady-State Ripple
  7. Power Loss and Efficiency
  8. Phase Multiplication
  9. PCB Layout
  10. TLVR-Optimized Components
  11. Example Side-by-Side Design
  12. 10Summary
  13. 11Additional Resources

TLVR-Optimized Components

Recently, semiconductor vendors such as Texas Instruments (TI) have begun to offer multiphase controllers and power stages optimized for TLVR designs.

Smart power stages optimized for TLVR designs require higher-bandwidth current-sensing architectures because of the high-speed nature of the TLVR topology. The IOUT pin waveform of a TI smart power stage, for example, tracks even the induced current ripple from the LC loop in a TLVR design. This requires current-sensing bandwidth at least an order of magnitude higher than the fSW of the design on a per-phase basis. The TLVR topology also increases the bandwidth requirements for high-speed overcurrent protection.

Smart power stages optimized for TLVR designs must also be rated for increasingly high RMS currents and be able to support peak current pulses nearly two times their RMS rating for short durations, thermally as well as electrically.

Controllers generally do not need re-architecting. TLVR designs use the same control schemes designed for multiphase buck designs. TI controllers continue to use the DCAP+ control architecture, a form of constant on-time valley current-mode control. They may still require second-order optimizations such as new gain and compensation parameters suited to the TLVR powertrain. Higher-strength PWM output drivers are often needed to support longer distances between multiple LC loops while maintaining good signal integrity. The implementation of a new protection mechanism for an open or shorted LC loop should ease manufacturability concerns.

Table 3 and Table 4 summarize TLVR-optimized components available from TI at the time of this writing, with more under development.

Table 3 TLVR-optimized smart power stages.
Part number Current rating Package size (mm) IMON
CSD95440 80-A peak, 40-A RMS 5 × 6 Voltage
CSD95510 90-A peak, 50-A RMS 4 × 6 Voltage
CSD95560 90-A peak, 50-A RMS 4 × 6 Current
CSD95520 60-A peak, 30-A RMS 4 × 5 Voltage
CSD95570 60-A peak, 30-A RMS 4 × 5 Current
Table 4 TLVR-optimized controllers.
Part number Phases Package size (mm) Interface
TPS53685 8 5 × 5 AMD
TPS536C5 12 6 × 6 AMD
TPS53689T 8 5 × 5 Intel
TPS536C9T 12 6 × 6 Intel