SLUAAH5 November   2022 BQ25171-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1 Introduction
  4. 2 Li-Ion Overview
  5. 3 Li-Ion Applications
  6. 4 LiFePO4 Overview
  7. 5 LiFePO4 Applications
  8. 6 NiMH Overview
  9. 7 NiMH Applications
  10. 8 Super Capacitors
  11. 9 Super Capacitor Applications
  12. 10Summary
  13. 11References

NiMH Applications

Similar applications as previously discussed apply to NiMH batteries. The advantage of higher peak currents and lower operating temp expands the options. If we were to look at a battery back up applications using NiMH then a timer based charge profile can work well. Low charge current for larger cells that can support higher current for the application.

The BQ25171-Q1 and BQ25172 support NIMH timer based charge with timer options from 4 to 22 hr. Below is a typical charge profile without recharge feature.



Figure 7-1 BQ25171 NiMH Charge Profile with 4 S FDK HR-AAULT Cells. 8 hr Timed Charge at 200 mA