SLUAAH5 November   2022 BQ25171-Q1

 

  1.   Abstract
  2.   Trademarks
  3. Introduction
  4. Li-Ion Overview
  5. Li-Ion Applications
  6. LiFePO4 Overview
  7. LiFePO4 Applications
  8. NiMH Overview
  9. NiMH Applications
  10. Super Capacitors
  11. Super Capacitor Applications
  12. 10Summary
  13. 11References

LiFePO4 Overview

The Lithium Iron Phosphate Battery(LFP) is a relatively new type and has a chemistry similar to Lithium Li-ion battery. LFP advantage is the longer life and higher number of charge cycles, 4X or 2000 vs 500 for Li-Ion. The chemistry has a higher degree of chemical stability with a reduced risk of thermal run away which makes them safer.

LFP has lower cell voltage 3.6 V to 2 V results in lower power density. This can require a boost converter or two cell configurations for some applications.

While risk of thermal runaway and fire is much lower with LFP, shipping restrictions are the same as Li-Ion due to lithium and risk of fire.



Figure 4-1 LiFePO4 Charge Profile