SLUAAG6 June 2022 BQ25180
| Designator | Qty | Value | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|---|
| /CE, /INT_Q, PG_GPO, SCL_Q, SDA_Q, TS/MR_Q | 6 | Test Point Miniature | SMT | 5019 | Keystone | |
| C4 | 2 | 4.7 uF | CAP, CERM, 4.7 uF, 25 V, +/- 20%, X5R, 0402 | 0402 | GRM155R61E475ME15 | MuRata |
| C5, C6 | 2 | 1 uF | CAP, CERM, 1 µF, 10 V,+/- 20%, X5R, 0402 | 0402 | CC0402MRX5R6BB105 | Yageo America |
| GND_Q GND2_Q, GND3_Q | 3 | Test Point, Miniature, Black, TH | TH | 5001 | Keystone | |
| J2 | 1 | Header(Shrouded), 2.54 mm, 5×2, Gold, TH | Header, 2.54 mm, 5×2, TH | AWHW-10G-0202-T | Assman WSW | |
| R5, R6, R7, R8, R9 | 5 | 10k | RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040210K0JNED | Vishay-Dale |
| R10 | 2 | 10.2k | RES, 10.2 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 |
0402 |
CRCW040210K2FKED | Vishay-Dale |
| SW2 | 2 | WS-TASV 6 × 6 MM J-HOOK SMD HERM | SMT_SW_6MM2_6MM2 | 430773051825 | Wurth | |
| U2 | 1 | BQ25181DLHR Battery Charger | WSON10 | BQ25181DLHR | Texas Instruments | |
| VBAT_Q, VIN_Q, VIO_Q, VSYS_Q | 4 | Test Point, Miniature, Red, TH | TH | 5000 | Keystone |