SLUAAD3 May 2021 TPS562202 , TPS562207 , TPS562231 , TPS563202 , TPS563207 , TPS563231
TPS563202 is the next generation part of TPS563201. TPS563202 uses small SOT563 package which is 1.6mmx1.6mm and uses HotRod package technology. It has good thermal performance and stability. Table 1-1 includes the SOT563 package parts. These parts can be widely used in TV, STB, Routers, switches, AP, and so on.
| PN | Max loading | Mode | Frequency | Vref voltage | Vref accuracy At room temp |
|---|---|---|---|---|---|
| TPS563202 | 3A | ECO | 580k | 0.8 | 2% |
| TPS563207 | 3A | FCCM | 580k | 0.8 | 2% |
| TPS562202 | 2A | ECO | 580k | 0.8 | 2% |
| TPS562207 | 2A | FCCM | 580k | 0.8 | 2% |
| TPS563231 | 3A | ECO | 600k | 0.6 | 2% |
| TPS562231 | 2A | ECO | 850k | 0.6 | 2% |
| TPS563202S | 3A | ECO | 580k | 0.8 | 1.5% |
| TPS563207S | 3A | FCCM | 580k | 0.8 | 1.5% |
| TPS562202S | 2A | ECO | 580k | 0.8 | 1.5% |
| TPS562207S | 2A | FCCM | 580k | 0.8 | 1.5% |