SLUAAC0 September   2021 TPS92519-Q1 , TPS92520-Q1

 

  1.   Trademarks
  2. 1Introduction to Paralleling Current Sources
    1. 1.1 TPS92520-Q1
    2. 1.2 TPS92520-Q1 Design Considerations
      1. 1.2.1 Example Setup of Parallel Channels Generating 2-A Output Using TPS92520EVM-133 Board and GUI
    3. 1.3 TPS92519-Q1
    4. 1.4 TPS92519-Q1 Design Considerations
  3. 2Summary

Summary

The TPS92520-Q1 and the TPS92519-Q1 are highly integrated, dual channel solutions which, when connected, controlled, and programmed properly, have the additional ability to parallel their two channels. The TPS92520-Q1 can support up to 3.2 A, and the TPS92519-Q1 can support up to 4 A, assuming all thermal considerations have been addressed.