SLUAAA3A September 2020 – June 2025 UCC2808A-1Q1 , UCC2808A-2Q1
The failure mode distribution estimation for UCC2808A-xQ1 in Table 3-1 comes from the combination of common failure modes listed in standards such as IEC 61508 and ISO 26262, the ratio of sub-circuit function size and complexity, and from best engineering judgment.
The failure modes listed in this section reflect random failure events and do not include failures resulting from misuse or overstress.
| Die Failure Modes | Failure Mode Distribution (%) |
|---|---|
| OUTA and OUTB stuck low | 15 |
| OUTA and OUTB pulse width not as expected | 17 |
| OUTA stuck low | 9.5 |
| OUTA stuck high | 9.5 |
| OUTB stuck low | 9.5 |
| OUTB stuck high | 9.5 |
| System is unstable | 7 |
| No effect | 23 |