SLUAA45 April   2020 BQ27Z561

 

  1.   End of Discharge SOC Jump Elimination
    1.     Trademarks
    2. 1 Introduction
    3. 2 Improve Battery Modeling
      1. 2.1 Improve Battery Modeling -- Get Matched ChemID
      2. 2.2 Improve Battery Modeling -- Use GPCRB Tool to Optimize Low-Temperature Performance
    4. 3 Optimize Gauge Configurations
      1. 3.1 Optimize Gauge Configuration -- Load Prediction
        1. 3.1.1 Load Mode
        2. 3.1.2 Load Select
        3. 3.1.3 Discharge Current Threshold and Quit Current
      2. 3.2 Optimize Gauge Configuration -- Enable Smoothing to 0% in Discharge Mode
      3. 3.3 Optimize Gauge Configuration -- Enable Fast Resistance Scaling
      4. 3.4 Optimize Gauge Configuration -- EDV in Steep Zone
    5. 4 Achieve Successful Ra Table, Qmax and DOD0 Learning
      1. 4.1 Complete a Learning Cycle to Update Ra Table and Qmax
      2. 4.2 Add a Dedicated Relaxation to Update DOD0
    6. 5 References

Trademarks

Impedance Track is a registered trademark of Texas Instruments.

All other trademarks are the property of their respective owners.