SLOU560 July 2022
TAS2781EVM provides flexible power supply configurations for different performance tests and use cases.
By default, the board is completely powered by VIN which can be supplied by J20 or J21 from 3.5 V to 12 V. This voltage is used to generate all the voltage rails: 5 V for PVDDL, 7 V for PVDDH, 3.3 V, 1.8 V, 1.2 V and 1 V for different logic levels.
Alternatively PVDDL and PVDDH can be supplied directly from an external supply using J1 and J10 connectors respectively. Remove J2 and J3 when using an external PVDDL voltage on J1. Remove J11 and J12 when using an external PVDDH voltage on J10. Make sure VIN is still being supplied to EVM as this voltage is used to generate different lower voltage rails on the board. Consider the voltage range for each supply rail as described in Table 2-1.