SLOU560 July 2022
Table 2-1 lists the supply, input, and output requirements for TAS2781EVM.
| Parameter | Value |
|---|---|
| Supply Voltage - PVDDL | 2.7 to 5.5 V |
| Supply Voltage - AVDD | 1.65 to 1.95 V |
| Supply Voltage - IOVDD | 1.65 to 1.95 V or 3 to 3.6 V |
| Supply Voltage - PVDDH | 4.5V to 23 V |
| Input Logic | IOVDD |
| Output Power | 25 W |
| USB, USB class-audio | Micro-USB |