SLOU560 July   2022 TAS2781

 

  1.   Abstract
  2.   Trademarks
  3. 1Description
  4. 2Specifications
    1. 2.1 Power Supply Configurations
  5. 3Device Configuration
    1. 3.1 Jumper Settings
    2. 3.2 Test Points
  6. 4Software
    1. 4.1 PPC3 Overview
    2. 4.2 Device Control Panel
    3. 4.3 Register Map
    4. 4.4 Direct I2C
  7. 5Mono Setup Quick Start
  8. 6Digital Audio Interfaces
  9. 7EVM Schematics
  10. 8Schematic and Layout Guidelines
  11. 9Bill of Materials

Digital Audio Interfaces

Select the various digital audio interfaces on the TAS2781EVM through hardware and software settings. J28 header can be used to input signals from AP or other I2S signal sources, based on J24 shunt configuration.

GUID-B22046DB-86AC-450D-8F6F-D3CCCCB43202-low.jpgFigure 6-1 I2S Selector and Source