SLOU539 October 2020
Table 2-1 lists the EVM specifications.
| Parameter | Value | |
|---|---|---|
| Single-supply voltage range (V– = ground) | 2.7 V to 12.6 V | |
| VS± | Split-supply voltage range | ±1.35 V to ±6.3 V |
| IQ± | Supply current (no load) | 720 µA per amplifier |
| Input voltage | VS±, Max | |
| IOUT | Linear output drive | ±30 mA |