SLOU539 October   2020

 

  1.   Trademarks
  2. 1Features
  3. 2EVM Specifications
  4. 3Power Connections
    1. 3.1 Split-Supply Operation
    2. 3.2 Single-Supply Operation
  5. 4Input and Output Connections
  6. 5OPA2863DGKEVM Schematic, Layout, PCB 3D Render, and Bill of Materials
    1. 5.1 Schematic
    2. 5.2 OPA2863DGKEVM Layers
    3. 5.3 PCB 3D render
    4. 5.4 Bill of Materials

Features

This EVM supports the following features:

  • Configured for split-supply operation and easily modified for single supply
  • Default gain of 1 V/V configuration can be easily reconfigured for other gains
  • Designed for easy connection to standard 50-Ω input and output impedance test equipment
  • Simple interface to the inputs and outputs through the SMA connectors